Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
FS - Heat resistant
Bill of material
80 FS-12
ORDERNO
Article-number
80 FS-12
WDAB
Wheel-Ø A x width B
80x30
LC
Load capacity
150 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
12 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura